2

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

Manufacturer SCHMALZ
Description Schmalz X-Pump
Part number 10.02.02.03776
Selection SXPi 25 NO H M12-8
Product selection
Selector Type Width B [mm] Width B2 [mm] Diameter d [mm] Connecting thread G1 Connecting thread G2 Connecting thread G3 Height H [mm] Height H1 [mm] Height H2 [mm] Height H3 [mm] Height H4 [mm] Length L [mm] Length L2 [mm] Length L3 [mm] Length L4 [mm] Length X1 [mm] Length X2 [mm] Height Y1 [mm] Height Y2 [mm]
1 SXPi 25 NO H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
2 SXPi 25 NO Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
3 SXPi 25 NO H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
4 SXPi 25 NO Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
5 SXPi 30 NO H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
6 SXPi 30 NO Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
7 SXPi 30 NO H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
8 SXPi 30 NO Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
9 SXPi 25 NC H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
10 SXPi 25 NC Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
11 SXPi 25 NC H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
12 SXPi 25 NC Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
13 SXPi 30 NC H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
14 SXPi 30 NC Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
15 SXPi 30 NC H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
16 SXPi 30 NC Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
17 SXPi 25 IMP H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
18 SXPi 25 IMP Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
19 SXPi 25 IMP H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
20 SXPi 25 IMP Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
21 SXPi 30 IMP H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
22 SXPi 30 IMP Q M12-8 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
23 SXPi 30 IMP H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 134 54 6 - 210 5 97 35.5 89 42 10 24
24 SXPi 30 IMP Q 2xM12-5 39 - 5.5 - M12x1-AG - 108 120 54 6 - 210 5 97 - 89 - 10 -
25 SXMPi 25 NO H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
26 SXMPi 25 NO Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
27 SXMPi 25 NO H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
28 SXMPi 25 NO Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
29 SXMPi 30 NO H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
30 SXMPi 30 NO Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
31 SXMPi 30 NO H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
32 SXMPi 30 NO Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
33 SXMPi 25 NC H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
34 SXMPi 25 NC Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
35 SXMPi 25 NC H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
36 SXMPi 25 NC Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
37 SXMPi 30 NC H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
38 SXMPi 30 NC Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
39 SXMPi 30 NC H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
40 SXMPi 30 NC Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
41 SXMPi 25 IMP H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
42 SXMPi 25 IMP Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
43 SXMPi 25 IMP H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
44 SXMPi 25 IMP Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
45 SXMPi 30 IMP H M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
46 SXMPi 30 IMP Q M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
47 SXMPi 30 IMP H 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
48 SXMPi 30 IMP Q 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
49 SXMPi 25 NO H PC 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 146 160 54 6 - 210 5 97 35.5 89 42 10 24
50 SXMPi 25 NC H PC M12-8 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 146 160 54 6 - 210 5 97 35.5 89 42 10 24
51 SXMPi 25 NC Q PC M12-8 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
52 SXMPi 25 NC H PC 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 146 160 54 6 - 210 5 97 35.5 89 42 10 24
53 SXMPi 25 NC Q PC 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
54 SXMPi 25 IMP H PC 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 146 160 54 6 - 210 5 97 35.5 89 42 10 24
55 SXMPi 25 IMP Q PC 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
56 SXMPi 30 IMP H PC 2xM12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 160 160 54 6 - 210 5 97 35.5 89 42 10 24
57 SXMPi 30 IMP Q PC 2xM12-5 39 - 5.5 - M12x1-AG - 146 160 54 6 - 210 5 97 - 89 - 10 -
58 SXMPi 25 NO H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
59 SXMPi 25 NO Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
60 SXMPi 30 NO H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
61 SXMPi 30 NO Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
62 SXMPi 25 NC H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
63 SXMPi 25 NC Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
64 SXMPi 30 NC H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
65 SXMPi 30 NC Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
66 SXMPi 25 IMP H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
67 SXMPi 25 IMP Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
68 SXMPi 30 IMP H M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
69 SXMPi 30 IMP Q M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
70 SXMPi 25 NO H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
71 SXMPi 25 NO Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
72 SXMPi 30 NO H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
73 SXMPi 30 NO Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
74 SXMPi 25 NC H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
75 SXMPi 25 NC Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
76 SXMPi 30 NC H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
77 SXMPi 30 NC Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
78 SXMPi 25 IMP H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
79 SXMPi 25 IMP Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
80 SXMPi 30 IMP H PC M12-5 39 6.8 5.5 G3/8''-IG M12x1-AG M5-IG 108 160 54 6 26 210 5 97 35.5 89 42 10 24
81 SXMPi 30 IMP Q PC M12-5 39 - 5.5 - M12x1-AG - 108 146 54 6 26 210 5 97 - 89 - 10 -
Type
Width B [mm]
Width B2 [mm]
Diameter d [mm]
Connecting thread G1
Connecting thread G2
Connecting thread G3
Height H [mm]
Height H1 [mm]
Height H2 [mm]
Height H3 [mm]
Height H4 [mm]
Length L [mm]
Length L2 [mm]
Length L3 [mm]
Length L4 [mm]
Length X1 [mm]
Length X2 [mm]
Height Y1 [mm]
Height Y2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology