2

Suction-pad connection nipples for SPB4/SPB4f

Manufacturer SCHMALZ
Description Schmalz-Connector
Part number 10.01.06.03142
Selection SC 080 G1/8-AG
Product selection
Selector Type Nipplefamily Diameter D [mm] Diameter D2 [mm] Diameter dn [mm] Connecting thread G1 Length L [mm] Length L1 [mm] Length L2 [mm] Length L3 [mm] Length LG1 [mm] Width across flats SW1 [mm]
1 SC 080 G1/8-AG 080 19.8 17 4 G1/8''-AG 7.5 28 13 1.5 7.5 22
2 SC 080 G1/4-AG 080 19.8 17 8 G1/4''-AG 7.5 32 13 1.5 10 22
3 SC 080 G3/8-AG 080 19.8 17 10.3 G3/8''-AG 7.5 32 13 1.5 10 22
4 SC 090 G1/8-AG 090 25 21 4 G1/8''-AG 7.5 31 14 2 7.5 27
5 SC 090 G1/4-AG 090 25 21 8 G1/4''-AG 7.5 33.5 14 2 10 27
6 SC 090 G3/8-AG 090 25 21 10.3 G3/8''-AG 7.5 33.5 14 2 10 27
7 SC 090 G1/2-AG 090 25 21 15 G1/2''-AG 7.5 37.5 14 2 14 27
8 SC 080 G1/8-IG 080 19.8 17 8.6 G1/8''-IG 17.5 32 13 1.5 12 22
9 SC 080 G1/4-IG 080 19.8 17 11 G1/4''-IG 17.5 32 13 1.5 12 22
10 SC 080 G3/8-IG 080 19.8 17 11 G3/8''-IG 17.5 32 13 1.5 12 22
11 SC 090 G1/8-IG 090 25 21 8.6 G1/8''-IG 21.5 37.5 14 2 12 27
12 SC 090 G1/4-IG 090 25 21 11.4 G1/4''-IG 21.5 37.5 14 2 12 27
13 SC 090 G3/8-IG 090 25 21 15 G3/8''-IG 21.5 37.5 14 2 12 27
14 SC 090 G1/2-IG 090 25 21 15 G1/2''-IG 21.5 37.5 14 2 16 27
15 SC 080 NPT1/4-AG 080 19.8 17 8 NPT1/4''-AG 7.5 32.2 13 1.5 10.2 22
16 SC 080 NPT3/8-AG 080 19.8 17 10.3 NPT3/8''-AG 7.5 32.4 13 1.5 10.4 22
17 SC 090 NPT1/4-AG 090 25 21 8 NPT1/4''-AG 10 36.2 14 2 10.2 27
18 SC 090 NPT3/8-AG 090 25 21 10.3 NPT3/8''-AG 10 36.4 14 2 10.4 27
19 SC 080 NPT1/4-IG 080 19.8 17 10.3 NPT1/4''-IG 17.5 32 13 1.5 12.8 22
20 SC 080 NPT3/8-IG 080 19.8 17 10.3 NPT3/8''-IG 17.5 32 13 1.5 12.8 22
21 SC 090 NPT1/4-IG 090 25 21 10.3 NPT1/4''-IG 21.5 37.5 14 2 13.8 27
22 SC 090 NPT3/8-IG 090 25 21 10.3 NPT3/8''-IG 21.5 37.5 14 2 12.8 27
Type
Nipplefamily
Diameter D [mm]
Diameter D2 [mm]
Diameter dn [mm]
Connecting thread G1
Length L [mm]
Length L1 [mm]
Length L2 [mm]
Length L3 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology