3

Connector SAXM Upper Part (Single Component)

Manufacturer SCHMALZ
Description Schmalz-Connector-Adapter
Part number 10.01.06.02736
Selection SC-A 045 G1/4-IG L
Product selection
Selector Type Nipple family Width B [mm] Diameter dn [mm] Diameter D2 [mm] Connecting thread G1 Length L [mm] Length L2 [mm] Length L4 [mm] Length LG1 [mm] Width across flats SW1 [mm] Width across flats SW2 [mm]
1 SC-A 045 G1/4-IG L 045 - 6.9 10.5 G1/4''-IG 17.2 7.8 - 14.8 17 -
2 SC-A 045 G3/8-IG L 045 - 6.9 10.5 G3/8''-IG 17.2 7.8 - 12 22 -
3 SC-A 045 NPT1/4-IG L 045 - 6.9 10.5 NPT1/4''-IG 17.2 7.8 - 14 17 -
4 SC-A 045 NPT3/8-IG L 045 - 6.9 10.5 NPT3/8''-IG 17.2 7.8 - 14 22 -
5 SC-A 045 M14x1-IG L 045 - 6.9 10.5 M14x1''-IG 25.2 7.8 - 7.8 19 -
6 SC-A 055 G1/4-IG L 055 - 8.9 13 G1/4''-IG 17.2 11.3 - 14.8 17 -
7 SC-A 055 G3/8-IG L 055 - 8.9 13 G3/8''-IG 17.2 11.3 - 12 22 -
8 SC-A 055 NPT1/4-IG L 055 - 8.9 13 NPT1/4''-IG 17.2 11.3 - 14 17 -
9 SC-A 055 NPT3/8-IG L 055 - 8.9 13 NPT3/8''-IG 17.2 11.3 - 14 22 -
10 SC-A 065 G1/4-IG L 065 - 8.9 15 G1/4''-IG 18 15.1 - 14.8 22 -
11 SC-A 065 G3/8-IG L 065 - 8.9 15 G3/8''-IG 18 15.1 - 12 22 -
12 SC-A 065 NPT1/4-IG L 065 - 8.9 15 NPT1/4''-IG 18 15.1 - 14 22 -
13 SC-A 065 NPT3/8-IG L 065 - 8.9 15 NPT3/8''-IG 18 15.1 - 14 22 -
14 SC-A 045 G1/4-AG L 045 - 5.1 10.5 G1/4''-AG 7.2 7.8 - 10 17 5
15 SC-A 045 G3/8-AG L 045 - 5.1 10.5 G3/8''-AG 7.7 7.8 - 10 22 5
16 SC-A 045 M10-AG L 045 - 4.1 10.5 M10-AG 7.2 7.8 - 10 17 4
17 SC-A 045 M14x1.5-AG L 045 - 5.1 10.5 M14x1.5-AG 7.2 7.8 - 10 17 5
18 SC-A 045 M12x1.5-AG L 045 - 5.1 10.5 M12x1.5-AG 8 7.8 - 12 17 5
19 SC-A 045 M16x1.5-AG L 045 - 5.1 10.5 M16x1.5-AG 7.7 7.8 - 10 22 5
20 SC-A 045 M12-AG L 045 - 5.1 10.5 M12-AG 8 7.8 - 12 17 5
21 SC-A 045 M16-AG L 045 - 5.1 10.5 M16-AG 7.7 7.8 - 11 22 5
22 SC-A 055 G1/4-AG L 055 - 6.1 13 G1/4''-AG 7.2 11.3 - 10 17 6
23 SC-A 055 G3/8-AG L 055 - 6.1 13 G3/8''-AG 7.7 11.3 - 10 22 6
24 SC-A 055 M10-AG L 055 - 4.1 13 M10-AG 7.2 11.3 - 10 17 4
25 SC-A 055 M14x1.5-AG L 055 - 6.1 13 M14x1.5-AG 7.2 11.3 - 10 17 6
26 SC-A 065 G1/4-AG L 065 - 6.1 15 G1/4''-AG 8 15.1 - 10 22 6
27 SC-A 065 G3/8-AG L 065 - 6.1 15 G3/8''-AG 8 15.1 - 10 22 6
28 SC-A 065 M10-AG L 065 - 4.1 15 M10-AG 8 15.1 - 10 22 4
29 SC-A 065 M14x1.5-AG L 065 - 6.1 15 M14x1.5-AG 8 15.1 - 10 22 6
30 SC-A 045 RA L 045 31.8 6.9 10.5 - 9.5 7.8 4.7 - - -
31 SC-A 055 RA L 055 31.8 8.9 13 - 9.5 11.3 4.7 - - -
32 SC-A 065 RA L 065 31.8 8.9 15 - 9.5 15.1 4.7 - - -
Type
Nipple family
Width B [mm]
Diameter dn [mm]
Diameter D2 [mm]
Connecting thread G1
Length L [mm]
Length L2 [mm]
Length L4 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Width across flats SW2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology