4

Rotary unit VEE-RU

Manufacturer SCHMALZ
Description Rotary unit
Part number 10.01.36.00120
Selection VEE-RU 55x71.5 20 QCM
Product selection
Selector Type Diameter D [mm] Diameter Dmk [mm] Diameter D1 [mm] Diameter d2 [mm] Diameter D2 [mm] Connecting thread G1 Connecting thread G2 Length L [mm] Length L1 [mm] Length LG2 [mm]
1 VEE-RU 55x71.5 20 QCM 25.4 46 55 12 - G1/8-IG M4-AG 60.5 73.5 7.7
2 VEE-RU 55x81.5 60 QCM 25.4 46 55 - 25 G1/8-IG M4-AG 70.5 83.5 7.7
3 VEE-RU 55x55 20 FL - 46 55 12 - G1/8-IG M4-AG 55 - 7.7
4 VEE-RU 65x55 60 FL - 46 55 - 25 G1/8-IG M4-AG 65 - 7.7
Type
Diameter D [mm]
Diameter Dmk [mm]
Diameter D1 [mm]
Diameter d2 [mm]
Diameter D2 [mm]
Connecting thread G1
Connecting thread G2
Length L [mm]
Length L1 [mm]
Length LG2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology