5

Vaccum switch VS-P10

Manufacturer SCHMALZ
Description Pressure switch
Part number 10.06.02.00419
Selection VS-P10-W-D-K-NPN
Product selection
Selector Type Width B [mm] Width B1 [mm] Diameter d1 [mm] Diameter d2 [mm] Thread diameter G1 [mm] Thread diameter G2 [mm] Thread diameter G3 [mm] Thread diameter G4 [mm] Height H [mm] Height H1 [mm] Height H2 [mm] Height H3 [mm] Height H4 [mm] Length L [mm] Length L1 [mm] Length LG1 [mm] Length LG2 [mm] Length LG3 [mm] Length X1 [mm] Length X2 [mm] Length Y1 [mm]
1 VS-P10-W-D-K-NPN 31 - - - G1/8-IG - G1/8-IG M3-IG 36.5 - - - - 31 - 5 - 5 20 - 20
2 VS-P10-W-D-K-PNP 31 - - - G1/8-IG - G1/8-IG M3-IG 36.5 - - - - 31 - 5 - 5 20 - 20
3 VS-P10-W-D-K-2C-NPN 30 - - - G1/8-AG M5-IG - M3-IG 25.4 37.1 - - - 30 - 4 5 - 20 - 20
4 VS-P10-W-D-K-2C-PNP 30 - - - G1/8-AG M5-IG - M3-IG 25.4 37.1 - - - 30 - 4 5 - 20 - 20
5 EINB-RAx33.8x35.4 VS 33.8 - - - - - - - 35.4 42.5 - - - - - - - - - - -
6 EINB-RAx8.5x30 VS 8.5 - - - - - - - 30 34.5 - - - - - - - - - - -
7 BEF-WIN 20.3x45.5x40 1.6 20.3 13 4.3 4.2 - - - - 45.5 50 5.7 6.1 9.1 40 31 - - - 20 25 20
Type
Width B [mm]
Width B1 [mm]
Diameter d1 [mm]
Diameter d2 [mm]
Thread diameter G1 [mm]
Thread diameter G2 [mm]
Thread diameter G3 [mm]
Thread diameter G4 [mm]
Height H [mm]
Height H1 [mm]
Height H2 [mm]
Height H3 [mm]
Height H4 [mm]
Length L [mm]
Length L1 [mm]
Length LG1 [mm]
Length LG2 [mm]
Length LG3 [mm]
Length X1 [mm]
Length X2 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology