1

Needle grippers SNG-D / DV

Manufacturer SCHMALZ
Description Needle grippers SNG-D / DV
Part number 10.01.29.00005
Selection SNG-D 24 0.8
Product selection
Selector Type Length B [mm] Thread diameter G1 Thread diameter G4 Length H [mm] Length L [mm] Length X1 [mm] Length Y1 [mm]
1 SNG-D 24 0.8 44 M5-IG M4-IG 80.3 176 20 20
2 SNG-D 24 1.2 44 M5-IG M4-IG 80.3 176 20 20
3 SNG-D 24 2.0 44 M5-IG M4-IG 80.3 176 20 20
4 SNG-D 24 0.8 V 44 M5-IG M4-IG 80.3 176 20 20
5 SNG-D 24 1.2 V 44 M5-IG M4-IG 80.3 176 20 20
6 SNG-D 24 2.0 V 44 M5-IG M4-IG 80.3 176 20 20
Type
Length B [mm]
Thread diameter G1
Thread diameter G4
Length H [mm]
Length L [mm]
Length X1 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology