2

Mounting Elements for SGM-HP/HT

Manufacturer SCHMALZ
Description Mounting Elements for SGM-HP/HT
Part number 10.01.17.00419
Selection ADP-E 20 TRI
Product selection
Selector TYPE B [mm] H [mm] L1 [mm] WD 1 [mm] WD 2 [mm]
1 ADP-E 20 TRI 15 4 15.5 10 3
2 ADP-E 30/40 TRI 30 6 21 20 10
3 ADP-E 50 TRI 40 6 21 30 20
4 ADP-E UNI 20 RE 15 4 19 - -
5 ADP-E UNI 30/40 RE 30 6 25 - -
6 ADP-E UNI 50 RE 40 6 25 - -
TYPE
B [mm]
H [mm]
L1 [mm]
WD 1 [mm]
WD 2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology