Inline-Ejector VR

Manufacturer SCHMALZ
Description Inline Ejectors
Part number 10.02.01.00075
Selection VR 05
Product selection
Selector Type Height A [mm] Height B [mm] Length C [mm] Thread length C2 [mm] Thread diameter G Thread diameter G1 Thread diameter G2 Width across flats SW [mm]
1 VR 05 35 16 12.8 5 G 1/4 G 1/8 M5 17
2 VR 07 35 16 12.8 5 G 1/4 G 1/8 M5 17
3 VR 09 35 16 12.8 5 G 1/4 G 1/8 M5 17
Type
Height A [mm]
Height B [mm]
Length C [mm]
Thread length C2 [mm]
Thread diameter G
Thread diameter G1
Thread diameter G2
Width across flats SW [mm]
Contact the supplier
SCHMALZ Vacuum Technology