1

Accessories Spring Plungers FSTIm

Manufacturer SCHMALZ
Description Hose sleeve
Part number 10.08.03.00311
Selection ST M5-AG 4 MS-V
Product selection
Selector Type Diameter dn [mm] Diameter D [mm] Thread Diameter G1 [mm] Length L [mm] Length L1 [mm] Length LG1 [mm] Width across flats SW1 [mm]
1 ST M5-AG 4 MS-V 2.5 4 M5-AG 2.66 13 3.3 7
2 ST M5-AG 2.5 MS-V 1.8 3.6 M5-AG 3.3 12 3.5 7
Type
Diameter dn [mm]
Diameter D [mm]
Thread Diameter G1 [mm]
Length L [mm]
Length L1 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology