4

Accessories and Spare parts for Needle Grippers HTS, BEF-PL

Manufacturer SCHMALZ
Description Holder system
Part number 10.01.29.00402
Selection HTS-A2 AP SNG
Product selection
Selector TYPE B [mm] d [mm] D [mm] G1 H [mm] H1 [mm] H2 [mm] H3 [mm] L [mm] L2 [mm] X1 [mm] Y1 [mm]
1 HTS-A2 AP SNG 15 5.5 19 - - 49 5.5 25 38 - 29 -
2 HTS-A3 AP SNG 15 5.5 28.5 - - 48.3 5.5 26.4 38 - 29 -
3 BEF-PL 11.5x15x38 G1/4-IG SNG 15 5.5 - G1/4''-IG 11.5 - 4 - 38 20 29 -
4 BEF-PL 34x31x11.5 G1/4-IG SNG 31 4.5 - G1/4''-IG 11.5 - 7.5 - 34 - 20 20
TYPE
B [mm]
d [mm]
D [mm]
G1
H [mm]
H1 [mm]
H2 [mm]
H3 [mm]
L [mm]
L2 [mm]
X1 [mm]
Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology