1

Flat suction pads SGN 120

Manufacturer SCHMALZ
Description Flat suction pad (round)
Part number 10.01.01.00212
Selection SGN 120 ECO-60 G1/4-AG
Product selection
Selector Type Diameter dn [mm] Diameter Ds [mm] Connecting thread G1 Height H [mm] Height LG1 [mm] Width across flats SW1 [mm] Stroke Z [mm]
1 SGN 120 ECO-60 G1/4-AG 4.5 120 G1/4''-AG 36 10 19 4
Type
Diameter dn [mm]
Diameter Ds [mm]
Connecting thread G1
Height H [mm]
Height LG1 [mm]
Width across flats SW1 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology