1

Flat Suction Cups SFF (without Connector)

Manufacturer SCHMALZ
Description Flat suction cup (round)
Part number 10.01.01.13745
Selection SFF 10 SI-55 SC030
Product selection
Selector Type Nipple family Diameter d (mm) Diameter d1 (mm) Diameter Dk (mm) Diameter Dmax(S) (mm) Diameter Ds (mm) Heigth H (mm) Heigth H2 (mm) Heigth H3 (mm) Stroke Z (mm)
1 SFF 10 SI-55 SC030 SC030 5.5 7.3 9.3 11 10 10.4 4.2 5.9 0.7
2 SFF 10 EPDM-45 SC030 SC030 5.5 7.3 9.3 11 10 10.4 4.2 5.9 0.7
3 SFF 10 HT1-60 SC030 SC030 5.5 7.3 9.3 11 10 10.4 4.2 5.9 0.7
4 SFF 15 SI-55 SC040 SC040 7.5 10.4 13 16 15 12.5 4.7 6.8 1
5 SFF 15 EPDM-45 SC040 SC040 7.5 10.4 13 16 15 12.5 4.7 6.8 1
6 SFF 15 HT1-60 SC040 SC040 7.5 10.4 13 16 15 12.5 4.7 6.8 1
7 SFF 20 SI-55 SC040 SC040 7.5 10.4 13.4 21 20 12.8 4.7 6.8 1.3
8 SFF 20 EPDM-45 SC040 SC040 7.5 10.4 13.4 21 20 12.8 4.7 6.8 1.3
9 SFF 20 HT1-60 SC040 SC040 7.5 10.4 13.4 21 20 12.8 4.7 6.8 1.3
10 SFF 25 SI-55 SC040 SC040 7.5 10.4 13.8 26.5 25 13.2 4.7 6.8 1.7
11 SFF 25 EPDM-45 SC040 SC040 7.5 10.4 13.8 26.5 25 13.2 4.7 6.8 1.7
12 SFF 25 HT1-60 SC040 SC040 7.5 10.4 13.8 26.5 25 13.2 4.7 6.8 1.7
13 SFF 30 SI-55 SC040 SC040 7.5 10.4 14.8 31.5 30 13.5 4.7 6.8 2
14 SFF 30 EPDM-45 SC040 SC040 7.5 10.4 14.8 31.5 30 13.5 4.7 6.8 2
15 SFF 30 HT1-60 SC040 SC040 7.5 10.4 14.8 31.5 30 13.5 4.7 6.8 2
16 SFF 40 SI-55 SC050 SC050 11.4 17.1 21.9 42 40 19 6.6 9.5 2.7
17 SFF 40 EPDM-45 SC050 SC050 11.4 17.1 21.9 42 40 19 6.6 9.5 2.7
18 SFF 40 HT1-60 SC050 SC050 11.4 17.1 21.9 42 40 19 6.6 9.5 2.7
Type
Nipple family
Diameter d (mm)
Diameter d1 (mm)
Diameter Dk (mm)
Diameter Dmax(S) (mm)
Diameter Ds (mm)
Heigth H (mm)
Heigth H2 (mm)
Heigth H3 (mm)
Stroke Z (mm)
Contact the supplier
SCHMALZ Vacuum Technology