1

Filter holders HTR-FIL

Manufacturer SCHMALZ
Description Filter holder HTR-FIL
Part number 10.07.01.00228
Selection HTR-FIL 2S WI VFT1/8-1/2
Product selection
Selector Type Length B [mm] Diameter d [mm] Length H [mm] Length L [mm] Length X1 [mm] Length Y1 [mm]
1 HTR-FIL 2S WI VFT1/8-1/2 65 6 48 45 50 10
2 HTR-FIL 2S WI VFT3/4 85 6 52 70 70 10
Type
Length B [mm]
Diameter d [mm]
Length H [mm]
Length L [mm]
Length X1 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology