2

Vacuum-unit VE/VER

Manufacturer SCHMALZ
Description Dust Filter
Part number 10.07.01.04146
Selection Dust Filter
Product selection
Selector Type Length A [mm] Length B [mm] Width B [mm] Width B1 [mm] Diameter C [mm] Length D [mm] Diameter d [mm] Diameter D1 [mm] Diameter D2 [mm] Length E [mm] Length F [mm] Length G [mm] Length H [mm] Heigth H [mm] Heigth H1 [mm] Length I [mm] Diameter LW [mm] Length L [mm] Length L1 [mm] Length X1 [mm] Length Y1 [mm] Length Y2 [mm]
1 Dust Filter 111 92 - - 48 42 - - - 18 30 14 7 - - 30 9 - - - - -
2 VE 15 - - 35 - - - 4.2 - 9.5 - - - - 83 120 - - 145 154.5 133 59 4.5
3 VER 15 - - 126.5 157.5 - - 3.3 9.5 9.5 - - - - 34 75 - - 260 - 246 60 -
Type
Length A [mm]
Length B [mm]
Width B [mm]
Width B1 [mm]
Diameter C [mm]
Length D [mm]
Diameter d [mm]
Diameter D1 [mm]
Diameter D2 [mm]
Length E [mm]
Length F [mm]
Length G [mm]
Length H [mm]
Heigth H [mm]
Heigth H1 [mm]
Length I [mm]
Diameter LW [mm]
Length L [mm]
Length L1 [mm]
Length X1 [mm]
Length Y1 [mm]
Length Y2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology