1

Compact Ejectors SCPb-FS

Manufacturer SCHMALZ
Description Compact ejector
Part number 10.02.02.05560
Selection SCPb-FS 15 NO RP
Product selection
Selector TYPE Width B [mm] Diameter d [mm] Diameter d1 [mm] Thread Diameter G1 Thread Diameter G2 Thread Diameter G4 [mm] Thread Diameter G5 Height H [mm] Height H1 [mm] Height H2 [mm] Height H3 [mm] Height H4 [mm] Height H5 [mm] Length L [mm] Length L3 [mm] Length L4 [mm] Length X1 [mm] Length X2 [mm] Length X3 [mm] Length Y2 [mm] Length Y3 [mm]
1 SCPb-FS 15 NO RP 22.8 6.4 5.5 G1/4''-IG G3/8''-IG M4-IG G1/8''-IG 170 98 60 87.5 76 127.5 112.5 67.5 36.75 27.5 14 58 30 10
2 SCPb-FS 20 NO RP 22.8 6.4 5.5 G1/4''-IG G3/8''-IG M4-IG G1/8''-IG 170 98 60 87.5 76 127.5 112.5 67.5 36.75 27.5 14 58 30 10
3 SCPb-FS 25 NO RP 22.8 6.4 5.5 G1/4''-IG G3/8''-IG M4-IG G1/8''-IG 170 98 60 87.5 76 127.5 112.5 67.5 36.75 27.5 14 58 30 10
TYPE
Width B [mm]
Diameter d [mm]
Diameter d1 [mm]
Thread Diameter G1
Thread Diameter G2
Thread Diameter G4 [mm]
Thread Diameter G5
Height H [mm]
Height H1 [mm]
Height H2 [mm]
Height H3 [mm]
Height H4 [mm]
Height H5 [mm]
Length L [mm]
Length L3 [mm]
Length L4 [mm]
Length X1 [mm]
Length X2 [mm]
Length X3 [mm]
Length Y2 [mm]
Length Y3 [mm]
Contact the supplier
SCHMALZ Vacuum Technology