3

Chocolate Suction Pads SPG

Manufacturer SCHMALZ
Description Chocolate suction pad (round)
Part number 10.01.19.00083
Selection SPG 25 PVC-50 N020
Product selection
Selector Type Diameter d [mm] Diameter d1 [mm] Diameter d2 [mm] Diameter D1 [mm] Diameter Ds [mm] Diameter Dk [mm] Height H [mm] Height H2 [mm] Height H3 [mm] Length Lk [mm]
1 SPG 25 PVC-50 N020 4 - - - 25 10 28 - - -
2 SPG 33 SI-45 7.3 11 7.8 21.5 32.3 15.5 37.5 4.8 - -
3 SPG 33 SI-HD SC040 7.3 11 - - 32.1 21.5 37.5 4.8 7 25.5
Type
Diameter d [mm]
Diameter d1 [mm]
Diameter d2 [mm]
Diameter D1 [mm]
Diameter Ds [mm]
Diameter Dk [mm]
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Length Lk [mm]
Contact the supplier
SCHMALZ Vacuum Technology