1

Bellows Suction Pads SAB2 P (2.5 Folds)

Manufacturer SCHMALZ
Description Bellows Suction Pads (round)
Part number 10.01.06.03235
Selection SAB2 20 HT1-60 P
Product selection
Selector Type Diameter d [mm] Diameter d1 [mm] Diameter d2 [mm] Diameter d5 [mm] Diameter D1 [mm] Diameter Dmax(S) [mm] Diameter dn [mm] Diameter Ds [mm] Height H [mm] Height H2 [mm] Height H3 [mm] Height H5 [mm] Stroke Z [mm]
1 SAB2 20 HT1-60 P 8.5 10.6 10 7.9 19.7 20.5 4.7 19.1 24.5 2.2 7.2 2 9
2 SAB2 20 NBR-60 P 8.5 10.6 10 7.9 19.7 20.5 4.7 19.1 24.5 2.2 7.2 2 9
Type
Diameter d [mm]
Diameter d1 [mm]
Diameter d2 [mm]
Diameter d5 [mm]
Diameter D1 [mm]
Diameter Dmax(S) [mm]
Diameter dn [mm]
Diameter Ds [mm]
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Height H5 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology