2

Bellow Suction Pad FSGA SI-MD (1.5 Folds)

Manufacturer SCHMALZ
Description Bellows suction pad SI-MD (round)
Part number 10.01.06.04193
Selection FSGA 11 SI-MD M5-AG
Product selection
Selector Type Diameter Dmax(S) [mm] Diameter d2 [mm] Diameter dn [mm] Diameter Ds [mm] Thread Diameter G1 Height H [mm] Length LG1 [mm] Width across flats SW1 [mm] Stroke Z [mm]
1 FSGA 11 SI-MD M5-AG 13 5.1 2.5 10.4 M5-AG 21 5 7 4
2 FSGA 11 SI-MD G1/8-AG 13 5.1 3.5 10.4 G1/8''-AG 22 7.5 14 4
3 FSGA 11 SI-MD G1/8-IG 13 5.1 3.5 10.4 G1/8''-IG 28 8 14 4
4 FSGA 14 SI-MD M5-AG 14.5 5 2.5 12.5 M5-AG 20.5 5 7 5
5 FSGA 14 SI-MD G1/8-AG 14.5 5 3.5 12.5 G1/8''-AG 21.5 7.5 14 5
6 FSGA 14 SI-MD G1/8-IG 14.5 5 3.5 12.5 G1/8''-IG 27.5 8 14 5
7 FSGA 16 SI-MD M5-AG 18.5 8.4 2.5 15.6 M5-AG 24.2 5 7 7
8 FSGA 16 SI-MD G1/8-AG 18.5 8.4 3.5 15.6 G1/8''-AG 25.2 7.5 14 7
9 FSGA 16 SI-MD G1/8-IG 18.5 8.4 3.5 15.6 G1/8''-IG 31.2 8 14 7
10 FSGA 20 SI-MD M5-AG 21 11 2.5 18.1 M5-AG 20.2 5 7 5
11 FSGA 20 SI-MD G1/8-AG 21 11 3.5 18.1 G1/8''-AG 21.2 7.5 14 5
12 FSGA 20 SI-MD G1/8-IG 21 11 3.5 18.1 G1/8''-IG 27.2 8 14 5
13 FSGA 22 SI-MD M5-AG 25 11.7 2.5 21.5 M5-AG 24 5 7 6
14 FSGA 22 SI-MD G1/8-AG 25 11.7 3.5 21.5 G1/8''-AG 25 7.5 14 6
15 FSGA 22 SI-MD G1/8-IG 25 11.7 3.5 21.5 G1/8''-IG 31 8 14 6
16 FSGA 25 SI-MD G1/8-AG 26.5 9.9 3.5 22.5 G1/8''-AG 29 7.5 14 9
17 FSGA 25 SI-MD G1/8-IG 26.5 9.9 3.5 22.5 G1/8''-IG 35 8 14 9
18 FSGA 33 SI-MD G1/4-AG 38 17 4.4 30 G1/4''-AG 31 11 17 9
19 FSGA 33 SI-MD G1/4-IG 38 17 4.4 30 G1/4''-IG 42 12 17 9
Type
Diameter Dmax(S) [mm]
Diameter d2 [mm]
Diameter dn [mm]
Diameter Ds [mm]
Thread Diameter G1
Height H [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology