2

Bellow Suction Pad FGA SI-MD (1.5 Folds) - Spare Parts for FSGA SI-MD

Manufacturer SCHMALZ
Description Bellows suction pad SI-MD (round)
Part number 10.01.06.04151
Selection FGA 11 SI-MD-55 N016
Product selection
Selector Type Diameter Dmax(S) [mm] Diameter d [mm] Diameter d2 [mm] Diameter D1 [mm] Diameter Ds [mm] Diameter Dk [mm] Height H [mm] Height H2 [mm] Height H3 [mm] Stroke Z [mm]
1 FGA 11 SI-MD-55 N016 13 4.5 5 12 10.4 10 16 3.8 9.3 4
2 FGA 14 SI-MD-55 N016 14.5 4.5 5 13.7 12.5 10 15.5 3.8 8.5 5
3 FGA 16 SI-MD-55 N016 18.5 4.5 8.4 17 15.6 10 19.2 3.8 9.4 7
4 FGA 20 SI-MD-55 N016 21 4.5 11 19.9 18.1 10 15.2 3.8 8.7 5
5 FGA 22 SI-MD-55 N016 25 4.5 11.7 24.2 21.5 10 19 3.8 9.1 6
6 FGA 25 SI-MD-55 N016 26.5 4.5 9.9 25 22.5 10 23 3.8 8.9 9
7 FGA 33 SI-MD-55 N018 38 8 17 36 30 18 27 13 14 9
Type
Diameter Dmax(S) [mm]
Diameter d [mm]
Diameter d2 [mm]
Diameter D1 [mm]
Diameter Ds [mm]
Diameter Dk [mm]
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology