2

Bellow Suction Pad FSG SI-HD (2.5 Folds)

Manufacturer SCHMALZ
Description Bellows suction pad SI-HD (round)
Part number 10.01.06.04154
Selection FSG 7 SI-HD M5-AG
Product selection
Selector Type Diameter Dmax(S) [mm] Diameter d2 [mm] Diameter dn [mm] Diameter Ds [mm] Thread Diameter G1 Height H [mm] Length LG1 [mm] Width across flats SW1 [mm] Stroke Z [mm]
1 FSG 7 SI-HD M5-AG 9 1.8 2.5 5.9 M5-AG 19 5 7 3
2 FSG 7 SI-HD G1/8-AG 9 1.8 3.5 5.9 G1/8''-AG 20 7.5 14 3
3 FSG 7 SI-HD G1/8-IG 9 1.8 3.5 5.9 G1/8''-IG 26 8.5 14 3
4 FSG 9 SI-HD M5-AG 9.5 4.1 2.5 9 M5-AG 20 5 7 3
5 FSG 9 SI-HD G1/8-AG 9.5 4.1 3.5 9 G1/8''-AG 21 7.5 14 3
6 FSG 9 SI-HD G1/8-IG 9.5 4.1 3.5 9 G1/8''-IG 27 8.5 14 3
7 FSG 12 SI-HD M5-AG 13 5 2.5 12 M5-AG 26 5 7 7
8 FSG 12 SI-HD G1/8-AG 13 5 3.5 12 G1/8''-AG 27 7.5 14 7
9 FSG 12 SI-HD G1/8-IG 13 5 3.5 12 G1/8''-IG 33 8.5 14 7
10 FSG 14 SI-HD M5-AG 15.5 5.4 2.5 14.5 M5-AG 27.8 5 7 9
11 FSG 14 SI-HD G1/8-AG 15.5 5.4 3.5 14.5 G1/8''-AG 28.8 7.5 14 9
12 FSG 14 SI-HD G1/8-IG 15.5 5.4 3.5 14.5 G1/8''-IG 34.8 8.5 14 9
13 FSG 18 SI-HD M5-AG 19 8 2.5 17.2 M5-AG 27.6 5 7 9
14 FSG 18 SI-HD G1/8-AG 19 8 3.5 17.2 G1/8''-AG 28.6 7.5 14 9
15 FSG 18 SI-HD G1/8-IG 19 8 3.5 17.2 G1/8''-IG 34.6 8.5 14 9
16 FSG 20 SI-HD M5-AG 21 10.5 2.5 20 M5-AG 27.1 5 7 9
17 FSG 20 SI-HD G1/8-AG 21 10.5 3.5 20 G1/8''-AG 28.1 7.5 14 9
18 FSG 20 SI-HD G1/8-IG 21 10.5 3.5 20 G1/8''-IG 34.1 8.5 14 9
19 FSG 25 SI-HD G1/8-AG 26 10 3.5 23 G1/8''-AG 40 7.5 14 18
20 FSG 25 SI-HD G1/8-IG 26 10 3.5 23 G1/8''-IG 46 8.5 14 18
Type
Diameter Dmax(S) [mm]
Diameter d2 [mm]
Diameter dn [mm]
Diameter Ds [mm]
Thread Diameter G1
Height H [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology