2

Bellow Suction Pad FG SI-HD (2.5 Folds) - Spare Parts for FSG SI-HD

Manufacturer SCHMALZ
Description Bellows suction pad SI-HD (round)
Part number 10.01.06.03901
Selection FG 7 SI-HD N016
Product selection
Selector Type Diameter Dmax(S) [mm] Diameter d [mm] Diameter d2 [mm] Diameter D1 [mm] Diameter Ds [mm] Diameter Dk [mm] Height H [mm] Height H2 [mm] Height H3 [mm] Stroke Z [mm]
1 FG 7 SI-HD N016 9 4.5 1.8 6.5 5.9 9 14 3.8 6.5 3
2 FG 9 SI-HD N016 9.5 4.5 4.1 8.9 9 9 15 3.8 8.2 3
3 FG 12 SI-HD N016 13 4.5 5 12 12 10 21 3.8 9 7
4 FG 14 SI-HD N016 15.5 4.5 5.4 13.9 14.5 10 22.8 3.8 9 9
5 FG 18 SI-HD N016 19 4.5 8 17.8 17.2 10 22.6 3.8 9 9
6 FG 20 SI-HD N016 21 4.5 10.5 20 20 10 22.1 3.8 9 9
7 FG 25 SI-HD N016 26 4.5 10 25 23 10 34 3.8 9 18
Type
Diameter Dmax(S) [mm]
Diameter d [mm]
Diameter d2 [mm]
Diameter D1 [mm]
Diameter Ds [mm]
Diameter Dk [mm]
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology