3

Bellows suction pads SPB4 (4 folds)

Manufacturer SCHMALZ
Description Bellows suction pad (round)
Part number 10.01.06.02588
Selection SPB4-20 SI-55
Product selection
Selector Type Nipplefamily Diameter d [mm] Diameter d1 [mm] Diameter d2 [mm] Diameter D1 [mm] Diameter Dk [mm] Diameter Dmax(S) [mm] Diameter Ds [mm] Height H [mm] Height H2 [mm] Height H3 [mm] Stroke Z [mm]
1 SPB4-20 SI-55 080 16 19.6 - 24.4 22 - 21.4 41 13 16.7 10
2 SPB4-30 SI-55 080 16 19.6 - 31.6 22 - 30.2 52 13 16.5 19
3 SPB4-40 SI-55 090 20 24.8 - 41.6 28 - 40.5 65.6 14 18.9 25
4 SPB4-50 SI-55 090 20 24.8 - 51 28 - 50.3 76 14 18.9 36.5
5 SPB4 20 SI-HD SC080 080 16 19.6 13.5 22 24.4 24.4 21.4 41 13 14.4 10
6 SPB4 30 SI-HD SC080 080 16 19.6 17 31 24.4 31.5 30.2 52 13 14.4 20
7 SPB4 40 SI-HD SC090 090 20 24.8 23 41 31 41.5 40.5 65.6 14 16 25
8 SPB4 50 SI-HD SC090 090 20 24.8 30 51 31 51.5 50.3 76 14 16 36.5
Type
Nipplefamily
Diameter d [mm]
Diameter d1 [mm]
Diameter d2 [mm]
Diameter D1 [mm]
Diameter Dk [mm]
Diameter Dmax(S) [mm]
Diameter Ds [mm]
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology