5

Bellows Suction Pads with Sealing Ring

Manufacturer SCHMALZ
Description Bellows suction pad (round)
Part number 10.01.06.02928
Selection FSGA 53 NK-45 G1/4-AG DR
Product selection
Selector TYPE Diameter Dmax(S) [mm] Diameter d [mm] Diameter d2 [mm] Diameter d3 [mm] Diameter dn [mm] Diameter D1 [mm] Diameter Dk [mm] Diameter Ds [mm] Thread Diameter G1 Height H [mm] Height H2 [mm] Height H3 [mm] Height H4 [mm] Length LG1 [mm] Width across flats SW1 [mm] Stroke Z [mm]
1 FSGA 53 NK-45 G1/4-AG DR 60 - 33 - 4.4 - - 37 G1/4''-AG 40 - - - 11 17 12
2 FSGA 78 NK-45 G1/4-AG DR 84.5 - 54 - 8.2 - - 62 G1/4''-AG 54 - - - 11 21 14
3 FSGPL 100 NBR-55 G1/2-IG DR 106.5 - 57.2 44 - 101 - 67 G1/2''-IG 43.3 - - 8 8 - 29.1
4 FSGPL 120 NBR-55 G1/2-IG DR 134.5 - 79.3 69.4 - 127.8 - 96 G1/2''-IG 51 - - 8 8 - 35.7
5 FSGPL 150 NBR-55 G1/2-IG DR 160 - 93 69.4 - 155 - 115 G1/2''-IG 51 - - 8 8 - 35.7
6 FSGPL 200 NBR-55 G1/2-IG DR 208 - 137 119.4 - 202 - 164 G1/2''-IG 54 - - 8 8 - 37.2
7 FSGA 33 NK-45 G1/4-AG DR 38 - 16 - 4.4 - - 29 G1/4''-AG 31 - - - 11 17 9
8 FSGA 33 NK-45 G1/4-IG DR 38 - 16 - 4.4 - - 29 G1/4''-IG 46.6 - - - 12 17 9
9 FGA 53 NK-45 N018 DR 60 8 33 - - 58.6 18 50 - 36 12.3 19 - - 15
10 FGA 78 NK-45 N019 DR 86 11.8 54 - - 83 24.7 74 - 48.5 19.7 31.4 - - 16
TYPE
Diameter Dmax(S) [mm]
Diameter d [mm]
Diameter d2 [mm]
Diameter d3 [mm]
Diameter dn [mm]
Diameter D1 [mm]
Diameter Dk [mm]
Diameter Ds [mm]
Thread Diameter G1
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Height H4 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Stroke Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology