4

Bellows suction pad FSGB-R (rectangular)

Manufacturer SCHMALZ
Description Bellows suction pad (rectangular)
Part number 10.01.06.02281
Selection FSGB-R 52x25 NK-50 G1/4-AG
Product selection
Selector Type Suction pad material Length B [mm] Length B1 [mm] Length B2 [mm] Diameter dn [mm] Connecting thread G1 Connecting thread G2 Length H [mm] Length L [mm] Length L1 [mm] Length L2 [mm] Length LG1 [mm] Length LG2 [mm] Width across flats SW1 [mm] Height Z [mm]
1 FSGB-R 52x25 NK-50 G1/4-AG Nature rubber NK 25 25 10 5 G1/4-AG - 39.5 52 52 37 10.5 - 17 15
2 FSGB-R 52x25 SI-50 G1/4-AG Silicone SI 25 25 10 5 G1/4-AG - 32 52 52 37 10.5 - 17 15
3 FSGB-R 60x29 NK-50 G1/4-AG Nature rubber NK 29 29 15 5 G1/4-AG - 39.5 60 60 45 10.5 - 17 14
4 FSGB-R 80x30 SI-50 G1/4-AG Silicone SI 30 24 9 5 G1/4-AG - 46.5 80 74 59 10.5 - 17 16
5 FSGB-R 80x40 SI-50 G1/4-AG Silicone SI 40 34 19 5 G1/4-AG - 46.5 80 74 59 10.5 - 17 13
6 FSGB-R 80x50 SI-50 G1/4-AG Silicone SI 50 44 29 5 G1/4-AG - 46.5 80 74 59 10.5 - 17 13
7 FSGB-R 52x25 NK-50 G1/8-IG Nature rubber NK 25 25 10 5 - G1/8-IG 39.5 52 52 37 - 6 - 15
8 FSGB-R 52x25 SI-50 G1/8-IG Silicone SI 25 25 10 5 - G1/8-IG 32 52 52 37 - 6 - 15
9 FSGB-R 60x29 NK-50 G1/8-IG Nature rubber NK 30 29 15 5 - G1/8-IG 32 60 60 45 - 6 - 14
10 FSGB-R 80x30 SI-50 G1/8-IG Silicone SI 30 24 9 5 - G1/8-IG 39 80 74 59 - 6 - 16
11 FSGB-R 80x40 SI-50 G1/8-IG Silicone SI 40 34 19 5 - G1/8-IG 39 80 74 59 - 6 - 13
12 FSGB-R 80x50 SI-50 G1/8-IG Silicone SI 50 44 29 5 - G1/8-IG 39 80 74 59 - 6 - 13
Type
Suction pad material
Length B [mm]
Length B1 [mm]
Length B2 [mm]
Diameter dn [mm]
Connecting thread G1
Connecting thread G2
Length H [mm]
Length L [mm]
Length L1 [mm]
Length L2 [mm]
Length LG1 [mm]
Length LG2 [mm]
Width across flats SW1 [mm]
Height Z [mm]
Contact the supplier
SCHMALZ Vacuum Technology