3

Basic Ejectors SBPL

Manufacturer SCHMALZ
Description Basic Ejectors SBPL
Part number 10.02.01.01586
Selection SBPL 25 HV
Product selection
Selector Type B [mm] B1 [mm] B2 [mm] B3 [mm] B4 [mm] G1 G2 G3 G4 G5 LG 5 [mm] H [mm] H1 [mm] L [mm] L1 [mm] L2 [mm] L3 [mm] L4 [mm] L5 [mm] X1 [mm] Y1 [mm]
1 SBPL 25 HV 51 53 16 - - G3/8-IG G3/4-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
2 SBPL 50 HV 51 53 16 - - G3/8-IG G3/4-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
3 SBPL 25 HF 51 53 16 - - G3/8-IG G3/4-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
4 SBPL 50 HF 51 53 16 - - G3/8-IG G3/4-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
5 SBPL 25 HV NPT 51 53 16 - - NPT 3/8-IG NPT 3/4-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
6 SBPL 50 HV NPT 51 53 16 - - NPT 3/8-IG NPT 3/4-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
7 SBPL 25 HF NPT 51 53 16 - - NPT 3/8-IG NPT 3/4-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
8 SBPL 50 HF NPT 51 53 16 - - NPT 3/8-IG NPT 3/4-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
9 SBPL 100 HV 83 85 16 48 - G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
10 SBPL 100 HF 83 85 16 48 - G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
11 SBPL 75 HV 83 85 16 48 - G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
12 SBPL 75 HF 83 85 16 48 - G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
13 SBPL 100 HV NPT 83 85 16 48 - NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
14 SBPL 100 HF NPT 83 85 16 48 - NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
15 SBPL 75 HV NPT 83 85 16 48 - NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
16 SBPL 75 HF NPT 83 85 16 48 - NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
17 SBPL 150 HV 115 117 16 48 80 G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
18 SBPL 150 HF 115 117 16 48 80 G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
19 SBPL 125 HV 115 117 16 48 80 G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
20 SBPL 125 HF 115 117 16 48 80 G3/8-IG G1-IG G1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
21 SBPL 150 HV NPT 115 117 16 48 80 NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
22 SBPL 150 HF NPT 115 117 16 48 80 NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
23 SBPL 125 HV NPT 115 117 16 48 80 NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
24 SBPL 125 HF NPT 115 117 16 48 80 NPT 3/8-IG NPT 1-IG NPT 1/4-IG G1/8-IG M5-AG 7.4 72 74 167.5 285.3 54 67 113 64 73.5 62
Type
B [mm]
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
G1
G2
G3
G4
G5
LG 5 [mm]
H [mm]
H1 [mm]
L [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
X1 [mm]
Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology