3

Basic ejectors SBP-HV/HF

Manufacturer SCHMALZ
Description Basic Ejector
Part number 10.02.01.01715
Selection SBP HF 2 03 7
Product selection
Selector Type Width B [mm] Diameter D [mm] Diameter d2 [mm] Connecting thread G1 Connecting thread G2 Connecting thread G3 Connecting thread G5 Height H [mm] Height H2 [mm] Height H3 [mm] Length L [mm] Length L1 [mm] Length L2 [mm] Length L3 [mm] Width across flats SW2 [mm] Length X1 [mm] Length X2 [mm] Length Y1 [mm]
1 SBP HF 2 03 7 19 6 - G1/8''-IG G1/8''-IG G1/8''-IG M4-IG 22 - 12.5 37 48 - 16 4 12 - 12
2 SBP HV 2 04 7 19 6 - G1/8''-IG G1/8''-IG G1/8''-IG M4-IG 22 - 12.5 37 48 - 16 4 12 - 12
3 SBP HF 2 06 13 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 69.5 85.5 22 25.5 8 14 19 14
4 SBP HV 2 07 13 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 69.5 85.5 22 25.5 8 14 19 14
5 SBP HV 2 07 13 S 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 69.5 85.5 22 25.5 8 14 19 14
6 SBP HF 3 06 13 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 88 104 22 25.5 8 14 19 14
7 SBP HV 3 07 13 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 88 104 22 25.5 8 14 19 14
8 SBP HV 3 07 13 S 23 14.2 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 88 104 22 25.5 8 14 19 14
9 SBP HF 2 13 22 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 120.5 138.5 32.5 34.5 12 22 26 22
10 SBP HV 2 16 22 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 120.5 138.5 32.5 34.5 12 22 26 22
11 SBP HV 2 16 22 S 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 120.5 138.5 32.5 34.5 12 22 26 22
12 SBP HF 3 13 22 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 160.5 178.5 32.5 34.5 14 22 26 22
13 SBP HV 3 16 22 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 160.5 178.5 32.5 34.5 14 22 26 22
14 SBP HV 3 16 22 S 35 20 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 160.5 178.5 32.5 34.5 14 22 26 22
15 SBP HF 2 06 13 SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 121 22 25.5 14 19 14
16 SBP HV 2 07 13 SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 121 22 25.5 14 19 14
17 SBP HV 2 07 13 S SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 121 22 25.5 14 19 14
18 SBP HF 3 06 13 SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 139.5 22 25.5 14 19 14
19 SBP HV 3 07 13 SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 139.5 22 25.5 14 19 14
20 SBP HV 3 07 13 S SD 23 16.5 4.2 G1/8''-IG G1/4''-IG G1/8''-IG M4-IG 33 8.5 19.5 139.5 22 25.5 14 19 14
21 SBP HF 2 13 22 SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 190.5 32.5 34.5 22 26 22
22 SBP HV 2 16 22 SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 190.5 32.5 34.5 22 26 22
23 SBP HV 2 16 22 S SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 190.5 32.5 34.5 22 26 22
24 SBP HF 3 13 22 SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 230.5 32.5 34.5 22 26 22
25 SBP HV 3 16 22 SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 230.5 32.5 34.5 22 26 22
26 SBP HV 3 16 22 S SD 35 29 6.4 G1/4''-IG G3/8''-IG G1/4''-IG M6-IG 44 9.5 25.5 230.5 32.5 34.5 22 26 22
Type
Width B [mm]
Diameter D [mm]
Diameter d2 [mm]
Connecting thread G1
Connecting thread G2
Connecting thread G3
Connecting thread G5
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Length L [mm]
Length L1 [mm]
Length L2 [mm]
Length L3 [mm]
Width across flats SW2 [mm]
Length X1 [mm]
Length X2 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology