Basic ejectors SBP

Manufacturer SCHMALZ
Description Basic ejector
Part number 10.02.01.00563
Selection SBP 05 S1 SDA
Product selection
Selector Type B [mm] d [mm] d1 [mm] d2 [mm] D [mm] G1 [mm] G2 [mm] H [mm] H1 [mm] H2 [mm] H3 [mm] L [mm] L1 [mm] L2 [mm] L3 [mm] L4 [mm] LG1 [mm] LG2 [mm] SW1 [mm] SW2 [mm] X1 [mm]
1 SBP 05 S1 SDA 10 4.2 4 4 9 - - 26 28 5.2 12 45 71 18 2 12.5 - - - - 20
2 SBP 07 S1 SDA 10 4.2 4 4 9 - - 26 28 5.2 12 45 71 18 2 12.5 - - - - 20
3 SBP 10 S2 SDA 15 4.2 6 8 14 - - 34 40 5.2 14 51.5 97 22 5.5 12.5 - - - - 20
4 SBP 15 S2 SDA 15 4.2 6 8 14 - - 34 40 5.2 14 51.5 97 22 5.5 12.5 - - - - 20
5 SBP 20 S3 SDA 20 4.2 8 10 20 - - 39 45.5 5.2 17 86.5 168 24.5 5.5 12.5 - - - - 20
6 SBP 25 S3 SDA 20 4.2 8 10 20 - - 39 45.5 5.2 17 86.5 168 24.5 5.5 12.5 - - - - 20
7 SBP 05 G1 SDA 10 4.2 - - 9 M5-IG M5-IG 26 31 5.2 12 45 74 18 5 12.5 5 5 8 8 20
8 SBP 07 G1 SDA 10 4.2 - - 9 M5-IG M5-IG 26 31 5.2 12 45 74 18 5 12.5 5 5 8 8 20
9 SBP 10 G2 SDA 15 4.2 - - 14 G1/8''-IG G1/8''-IG 34 42 5.2 14 51.5 102 22 10 12.5 8 8 14 14 20
10 SBP 15 G2 SDA 15 4.2 - - 14 G1/8''-IG G1/8''-IG 34 42 5.2 14 51.5 102 22 10 12.5 8 8 14 14 20
11 SBP 20 G3 SDA 20 4.2 - - 20 G1/4''-IG G3/8''-IG 39 53.5 5.2 17 86.5 176 24.5 13 12.5 9 10 17 19 20
12 SBP 25 G3 SDA 20 4.2 - - 20 G1/4''-IG G3/8''-IG 39 53.5 5.2 17 86.5 176 24.5 13 12.5 9 10 17 19 20
Type
B [mm]
d [mm]
d1 [mm]
d2 [mm]
D [mm]
G1 [mm]
G2 [mm]
H [mm]
H1 [mm]
H2 [mm]
H3 [mm]
L [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
LG1 [mm]
LG2 [mm]
SW1 [mm]
SW2 [mm]
X1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology