Basic ejectors SEG

Manufacturer SCHMALZ
Description Basic ejector without silencer
Part number 10.02.01.00272
Selection SEG 05 HS without silencer
Product selection
Selector Type Length A [mm] Height B [mm] Width C [mm] Diameter D [mm] Length E [mm] Length F [mm] Thread diameter G Thread diameter G1 Thread diameter G2 Thread diameter G3 Length I [mm] Dimension J [mm] Length K [mm] Height L [mm] Height L1 [mm] Length M [mm] Diameter N [mm] Width across flats SW [mm] Width across flats SW1 [mm] Height H [mm]
1 SEG 05 HS without silencer 32 20 10 8 6 11.75 M5 M5 M5 M5 3.5 15 8 10 - 18 7 8 - -
2 SEG 07 HS-S without silencer 32 20 10 8 6 11.75 M5 M5 M5 M5 3.5 15 8 10 - 18 7 8 - -
3 SEG 07 HS without silencer 40 26 16 15 11 20.75 G 1/8 G 1/8 G 1/8 - 3.5 18.5 12 13 - 34 16 14 - -
4 SEG 10 HS without silencer 45 26 16 15 11 20.75 G 1/8 G 1/8 G 1/8 - 3.5 18.5 12 13 - 34 16 14 - -
5 SEG 15 HS without silencer 60 38 22 20 16 28.25 G 1/4 G 1/4 G 1/4 - 4.5 24.5 15 19 - 41.5 21 17 - -
6 SEG 20 HS without silencer 75 38 26 20 16 28.25 G 1/4 G 1/4 G 3/8 - 4.5 24.5 15 19 - 50.5 25 17 - -
7 SEG 20 LS without silencer 75 38 26 20 16 28.25 G 1/4 G 1/4 G 3/8 - 4.5 24.5 15 19 - 50.5 25 17 - -
8 SEG 25 HS without silencer 100 50 32 28 20 38 G 1/2 G 3/8 G 1/2 - 6 31.5 17 25 - 61.5 30 22 - -
9 SEG 25 LS without silencer 100 50 32 28 20 38 G 1/2 G 3/8 G 1/2 - 6 31.5 17 25 - 61.5 30 22 - -
10 SEG 30 HS without silencer 110 50 42 32 20 38 G 1/2 G 3/8 G 3/4 - 6 31.5 17 25 - 84.5 40 22 - -
11 SEG 30 LS without silencer 110 50 42 32 20 38 G 1/2 G 3/8 G 3/4 - 6 31.5 17 25 - 84.5 40 22 - -
12 SEG 05 HS-S SDA - 10 - 7 - - - M5-IG M5-IG M5-IG - - - 32 56 - - - 8 20
13 SEG 07 HS-S SDA - 10 - 9 - - - M5-IG M5-IG M5-IG - - - 32 56 - - - 8 20
14 SEG 07 HS SDA - 16 - 13.6 - - - G 1/8 G 1/8 G 1/8 - - - 40 80 - - - 14 26
15 SEG 10 HS SDA - 16 - 13.6 - - - G 1/8 G 1/8 G 1/8 - - - 45 85 - - - 14 26
16 SEG 15 HS SDA - 22 - 20 - - - G 1/4 G 1/4 G 1/4 - - - 60 106 - - - 17 38
17 SEG 20 HS SDA - 26 - 20 - - - G 1/4 G 3/8 G 3/8 - - - 75 131 - - - 17 38
18 SEG 20 LS SDA - 26 - 20 - - - G 1/4 G 3/8 G 3/8 - - - 75 131 - - - 17 38
19 SEG 25 HS SDA - 32 - 27 - - - G 3/8 G 1/2 G 1/2 - - - 100 163 - - - 22 50
20 SEG 25 LS SDA - 32 - 27 - - - G 3/8 G 1/2 G 1/2 - - - 100 163 - - - 22 50
21 SEG 30 HS SDA - 42 - 31 - - - G 3/8 G 1/2 G 3/4 - - - 110 200 - - - 22 50
22 SEG 30 LS SDA - 42 - 31 - - - G 3/8 G 1/2 G 3/4 - - - 110 200 - - - 22 50
Type
Length A [mm]
Height B [mm]
Width C [mm]
Diameter D [mm]
Length E [mm]
Length F [mm]
Thread diameter G
Thread diameter G1
Thread diameter G2
Thread diameter G3
Length I [mm]
Dimension J [mm]
Length K [mm]
Height L [mm]
Height L1 [mm]
Length M [mm]
Diameter N [mm]
Width across flats SW [mm]
Width across flats SW1 [mm]
Height H [mm]
Contact the supplier
SCHMALZ Vacuum Technology