3

Accessories for Compact Ejectors SXP/SXMP

Manufacturer SCHMALZ
Description Adapter Quick Change
Part number 10.02.02.03463
Selection ADP-Q1 90.5x22x29.7
Product selection
Selector Type Width B [mm] Diameter d [mm] Connecting thread G1 Connecting thread G2 Height H [mm] Height H1 [mm] Length L [mm] Length L1 [mm] Length L2 [mm] Length L3 [mm] Length X1 [mm] Length X2 [mm] Length Y1 [mm]
1 GPQ1 122x46x43 SXP/SXMP 46 6.6 G3/8''-IG - 43 - 122 - - - 74 - 19.5
2 GPQ2 122x87x48 SXP/SXMP 87 6.6 G3/8''-IG - 48 - 122 - - - 74 - 60.5
3 ADP-Q1 90.5x22x29.7 22 8 - M5-IG 29.7 43.9 90.5 102.5 49.6 12.1 30 9 14
Type
Width B [mm]
Diameter d [mm]
Connecting thread G1
Connecting thread G2
Height H [mm]
Height H1 [mm]
Length L [mm]
Length L1 [mm]
Length L2 [mm]
Length L3 [mm]
Length X1 [mm]
Length X2 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology