1

Accessories SEM

Manufacturer SCHMALZ
Description Accessories SEM
Part number 10.02.01.00494
Selection ADP-S 85x50x20.5 SEM 150
Product selection
Selector Type Width B [mm] Diameter d [mm] Thread Diameter G1 [mm] Height H [mm] Length L [mm]
1 ADP-S 85x50x20.5 SEM 150 49 4.5 M42x1.5 20.5 85
Type
Width B [mm]
Diameter d [mm]
Thread Diameter G1 [mm]
Height H [mm]
Length L [mm]
Contact the supplier
SCHMALZ Vacuum Technology