Wheel GSA-GMA - STRE SPE - EXTRASOFT RUBBER

Injected wheel manufactured with extrasoft thermoplastic rubber on a polypropylene copolymer core.

Manufacturer Schioppa Casters and Wheels
Description Wheel 62, STR_SPE
Part number R 62 STRE SPE
Load capacity (Kg) 250
Special additives No additives
Hardness 70 SHORE A
Finish
Axle diameter 1/2"
Wheel material Thermoplastic Rubber
Overall height (mm)
Wheel diameter (mm) 150
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 57
CAD models
Please make sure this software has been installed.

Product selection

Special additive :
No additives

Product Description

STR SPE WHEEL - Extrasoft Thermoplastic Rubber. Hardness: 65 Shore A. (-10ºC to +50ºC). Injected wheel manufactured with extrasoft thermoplastic rubber on a polypropylene copolymer core. It features an extremely low operating noise level and excellent vibration reduction. Indicated for light load handling, this non-marking wheel offers excellent floor protection and good resistance to impact and chemicals. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map