Wheel GSA-GMA - P - MOLDED POLYURETHANE

Manufactured with molded polyurethane on a cast iron core.

Manufacturer Schioppa Casters and Wheels
Description Wheel 52, PE
Part number R 52 PE
Load capacity (Kg) 600
Special additives No additives
Hardness 90 SHORE A
Finish
Axle diameter 1/2"
Wheel material Molded Polyurethane
Overall height (mm)
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Special additive :

Product Description

P WHEEL - Molded Polyurethane. Hardness: 90 Shore A. (-40ºC to +80ºC). Manufactured with molded polyurethane on a cast iron core. Ideal for applications on various surface and environment types. This wheel handles high loads, protects the floor, provides excellent ergonomics, produces low noise pollution during operation and has an excellent service life. It has great resistance to abrasion, impact, inclement weather, and chemicals such as grease, oil, salt, and solvents. It is provided with zerk fitting for lubrication when assembled with roller bearings or on request. It can be used at speeds up to 4km/h when mounted with selected ball bearings and appropriate rig.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map