Wheel GSA-GMA - NU - MOLDED POLYURETHANE

Manufactured with molded polyurethane on an injected nylon core.

Manufacturer Schioppa Casters and Wheels
Description Wheel 52, NUE
Part number R 52 NUE
Load capacity (Kg) 500
Special additives No additives
Hardness 90 SHORE A
Finish
Axle diameter 1/2"
Wheel material Molded Polyurethane
Overall height (mm)
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Special additive :

Product Description

NU WHEEL - Molded Polyurethane on a Nylon Core. Hardness: 90 Shore A. (-40ºC to +80ºC). Manufactured with molded polyurethane on an injected nylon core. The mechanical bond system ensures excellent resistance and service life. Ideal for applications on various surface and environment types. This wheel is lightweight, withstands high loads, protects the floor, requires low effort to handle, and produces a low operating noise level. Excellent resistance to abrasion, impact, inclement weather, and compounds such as grease, oil, salt, and solvents. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map