Wheel GSA-GMA - ALUMINIUM ALP

Manufactured with molded polyurethane on an Aluminum core.

Manufacturer Schioppa Casters and Wheels
Description Wheel 52, ALPE
Part number R 52 ALPE
Load capacity (Kg) 500
Special additives No additives
Hardness 90 SHORE A
Finish
Axle diameter 1/2"
Wheel material Molded Polyurethane
Overall height (mm)
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Special additive :

Product Description

ALP WHEEL - Molded Polyurethane on an Aluminum Core. Hardness: 90 Shore A. (-40°C to +80°C). Manufactured with molded polyurethane on an Aluminum core. This wheel is lightweight and corrosion resistant and is ideal for applications involving diverse floor types and environments. Capable for high loads, is very durable, protects the floor, requires low push-pull force, and provides a quiet roll. Excellent resistance to abrasion, impact, inclement weather, and chemicals such as grease, oil, salt, and solvents. It can be towed at speeds up to 4 km/h when mounted with selected ball bearings and appropriate rig.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map