Wheel PEX - F - CAST IRON

Manufactured with grey cast iron. This wheel rolls easily and offers a great reduction in handling effort.

Manufacturer Schioppa Casters and Wheels
Description Wheel 64, FE
Part number R 64 FE
Load capacity (Kg) 1200
Special additives No additives
Hardness 160 BRINELL
Finish
Axle diameter 3/4"
Wheel material Cast Iron
Overall height (mm)
Wheel diameter (mm) 150
Wheel width (mm) 100
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 110
CAD models
Please make sure this software has been installed.

Product selection

Special additive :
-

Product Description

F WHEEL - Cast Iron. Hardness: 160 Brinell. (-40ºC to +400ºC). Manufactured with grey cast iron. This wheel rolls easily and offers a great reduction in handling effort. It is very resiliant and withstands high loads and temperatures. It is not indicated for applications where noise levels and floor maintenance are required. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map