Rigid Caster FSA-FMA - UP - POLYURETHANE

Reinforced rig made of stamped steel plate. Bolted wheel axle. UP WHEEL - Thermoplastic Polyurethane. Hardness: 90 Shore A. (-20ºC to +70ºC).

Manufacturer Schioppa Casters and Wheels
Description Rigid Caster 52, UPE Top Plate SA External dimensions 140x110mm / Hole center distance 87/70x103 / Hole Ø13mm, Without brake
Part number FSA 52 UPE
Load capacity (Kg) 350
Special additives No additives
Hardness 90 SHORE A
Finish Zinc-plated
Axle diameter 1/2"
Wheel material Thermoplastic Polyurethane
Overall height (mm) 165
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Fittings :
Brake :
Special additive :
Finish :

Product Description

Reinforced rig made of stamped steel plate. Bolted wheel axle. UP WHEEL - Thermoplastic Polyurethane. Hardness: 90 Shore A. (-20ºC to +70ºC). Manufactured with recyclable thermoplastic elastollan polyurethane on a polypropylene copolymer core. Ideal for those who seek a greater load capacity and excellent floor protection, low noise, easy rolling, plus excellent resistance to abrasion and impact. Resistant to grease, mineral oil, and some acids. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map