Rigid Caster FSA-FMA - SP - EXTRASOFT RUBBER

Reinforced rig made of stamped steel plate. Bolted wheel axle. SP WHEEL - Extrasoft Thermoplastic Rubber. Hardness: 65 Shore A. (-10ºC to +50ºC).

Manufacturer Schioppa Casters and Wheels
Description Rigid Caster 52, SPN Top Plate SA External dimensions 140x110mm / Hole center distance 87/70x103 / Hole Ø13mm, Without brake
Part number FSA 52 SPN
Load capacity (Kg) 200
Special additives No additives
Hardness 65 SHORE A
Finish Zinc-plated
Axle diameter 1/2"
Wheel material Extrasoft Thermoplastic Rubber
Overall height (mm) 165
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Nylon bushing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Fittings :
Brake :
Special additive :
No additives
Finish :

Product Description

Reinforced rig made of stamped steel plate. Bolted wheel axle. SP WHEEL - Extrasoft Thermoplastic Rubber. Hardness: 65 Shore A. (-10ºC to +50ºC). Injected wheel manufactured with extrasoft thermoplastic rubber on a polypropylene copolymer core. It features an extremely low operating noise level and excellent vibration reduction. Indicated for light load handling, this non-marking wheel offers excellent floor protection and good resistance to impact and chemicals. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map