Rigid Caster FSA-FMA - C - PHENOLIC RESIN

Reinforced rig made of stamped steel plate. Bolted wheel axle. C WHEEL - Phenolic Resin. Hardness: 103 Rockwell M. (-30ºC to +120ºC).

Manufacturer Schioppa Casters and Wheels
Description Rigid Caster 52, CE Top Plate SA External dimensions 140x110mm / Hole center distance 87/70x103 / Hole Ø13mm, Without brake
Part number FSA 52 CE
Load capacity (Kg) 500
Special additives No additives
Hardness 103 ROCKWELL M
Finish Zinc-plated
Axle diameter 1/2"
Wheel material Phenolic Resin
Overall height (mm) 165
Wheel diameter (mm) 125
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Ball bearing
Hub lenght (mm) 62
CAD models
Please make sure this software has been installed.

Product selection

Fittings :
Brake :
Special additive :
No additives
Finish :

Product Description

Reinforced rig made of stamped steel plate. Bolted wheel axle. C WHEEL - Phenolic Resin. Hardness: 103 Rockwell M. (-30ºC to +120ºC). Manufactured with a compound obtained from macerated cotton fibers drenched with phenolic resin, molded by heat and pressure. This wheel has excellent mechanical properties, is lightweight and rugged, resistant to deformation under static loads, and rolls easily. It can be used over a wide temperature range. Resistant to mild oils, grease, and acids in low concentrations. Not recommended for applications in wet environments or in contact with alkaline substances (e.g., caustic soda, chlorine, cleaning products, soap, and detergent). The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map