Gear pumps 5020 - 500

Manufacturer SCHERZINGER PUMPEN GMBH & CO.KG
Description Cast iron pump with magnetic coupling 5020
Part number 5020-500-ZK-90-160
Omniclass number 23.27.17.00
CAD models
Please make sure this software has been installed.

Product selection

Pump
5020
Geometric conveyed volume ( ml / u )
50
Bypass valve
no
Motor
Motor type
-
ATEX
-
Rotation speed
-
Engine rating
-
Connection for IEC-size
Info
Additional models on request

Documentation

Contact the supplier

SCHERZINGER PUMPEN GMBH & CO.KG

SCHERZINGER PUMPEN GMBH & CO.KG

Gear Pumps from SCHERZINGER - the Heart of High Tech – we keep your application running

Google Map