FN 5060 HV - dv/dt Filters

Manufacturer Schaffner
Description FN 5060 HV - dv/dt Filters
Filter FN 5060HV-30-99
Omniclass number 23.35.39.00
Product selection
Selector Filter Description Rated current @ 40°C/ 50 Hz [A] Nominal inductance [mH] **Typical power loss [W] Input/ Output connections Weight [kg]
1 FN 5060HV-30-99 FN 5060 HV - dv/dt Filters 30 0,17 641 -99 12
2 FN 5060HV-45-99 FN 5060 HV - dv/dt Filters 45 0,17 653 -99 12,5
3 FN 5060HV-75-99 FN 5060 HV - dv/dt Filters 75 0,1 478 -99 23
4 FN 5060HV-115-99 FN 5060 HV - dv/dt Filters 115 0,069 394 -99 27
5 FN 5060HV-165-99 FN 5060 HV - dv/dt Filters 165 0,051 301 -99 36
6 FN 5060HV-220-99 FN 5060 HV - dv/dt Filters 220 0,035 371 -99 44
7 FN 5060HV-320-99 FN 5060 HV - dv/dt Filters 320 0,023 383 -99 59
8 FN 5060HV-450-99 FN 5060 HV - dv/dt Filters 450 0,019 376 -99 68
9 FN 5060HV-660-99 FN 5060 HV - dv/dt Filters 660 0,012 455 -99 100
10 FN 5060HV-900-99 FN 5060 HV - dv/dt Filters 900 0,009 550 -99 111
11 FN 5060HV-1200-99 FN 5060 HV - dv/dt Filters 1200 0,007 670 -99 139
Filter
Description
Rated current @ 40°C/ 50 Hz [A]
Nominal inductance [mH]
**Typical power loss [W]
Input/ Output connections
Weight [kg]
Contact the supplier
SCHAFFNER Solutions which ensure the efficient and reliable operation of electronic systems
SCHAFFNER EMV AG
SCHAFFNER EMV AG
Users Who Downloaded This Product Also Downloaded
Page