FN 3418 ECOsine® Passive Harmonic Filters

Manufacturer Schaffner
Description FN 3418 ECOsine® Passive Harmonic Filters
Part Number FN3418-8-44
Omniclass number 23.35.33.15
Product selection
Selector Part Number Rated load power @ 460 VAC / 60 Hz Power loss** @ 25 °C / 60 Hz Input/Output connections Weight (kg)
1 FN3418-8-44 5 41 -44 10
2 FN3418-11-44 7.5 81 -44 10
3 FN3418-15-44 10 72 -44 16
4 FN3418-21-33 15 152 -33 20
5 FN3418-28-33 20 214 -33 22
6 FN3418-35-33 25 277 -33 25
7 FN3418-41-33 30 289 -33 28
8 FN3418-53-34 40 383 -34 38
9 FN3418-65-34 50 393 -34 42
10 FN3418-80-35 60 493 -35 45
11 FN3418-105-35 75 514 -35 54
12 FN3418-130-40 100 741 -40 78
13 FN3418-160-40 125 832 -40 87
14 FN3418-190-40 150 873 -40 100
15 FN3418-240-99 200 876 -99 126
16 FN3418-310-99 250 984 -99 135
Part Number
Rated load power @ 460 VAC / 60 Hz
Power loss** @ 25 °C / 60 Hz
Input/Output connections
Weight (kg)
Documentation
Contact the supplier
SCHAFFNER Solutions which ensure the efficient and reliable operation of electronic systems
SCHAFFNER EMV AG
SCHAFFNER EMV AG
Users Who Downloaded This Product Also Downloaded
Page