FN 3411 ECOsine® 50Hz - High power passive harmonic filter modules for system integration

Manufacturer Schaffner
Description FN 3411 ECOsine® 50Hz - High power passive harmonic filter modules for system integration
Part Number FN 3411-380-99-O
Omniclass number 23.35.33.15
Product selection
Selector Part Number Rated load power** @ 400 VAC/50 Hz (kW) Rated load power** @ 500 VAC/50 Hz (kW) Typ. power loss @ rated load Weight choke module (kg) Weight total (kg) Frequency (Hz) Rectifier Chokes module Capacitor modules Capacitor caps Damper module Installation manual
1 FN 3411-380-99-O 200 250 1040 120 140 50 SCR 1 2 5 -
2 FN 3411-470-99-O 250 315 1370 135 157 50 SCR 1 2 6 -
3 FN 3411-580-99-O 315 355 1540 160 187 50 SCR 1 2 8 -
4 FN 3411-650-99-O 355 400 1550 215 247 50 SCR 1 3 9 -
5 FN 3411-710-99-O 400 450 1680 250 285 50 SCR 1 3 10 -
Part Number
Rated load power** @ 400 VAC/50 Hz (kW)
Rated load power** @ 500 VAC/50 Hz (kW)
Typ. power loss @ rated load
Weight choke module (kg)
Weight total (kg)
Frequency (Hz)
Rectifier
Chokes module
Capacitor modules
Capacitor caps
Damper module
Installation manual
Documentation
Contact the supplier
SCHAFFNER Solutions which ensure the efficient and reliable operation of electronic systems
SCHAFFNER EMV AG
SCHAFFNER EMV AG
Users Who Downloaded This Product Also Downloaded
Page