FN 221x-DC Filters

Manufacturer Schaffner
Description FN 2211 with Cy caps
Filter FN 2211-250-99-C30-R55
Omniclass number 23.35.39.00
Product selection
Selector Filter Description Weight [kg] Rated current @ 50 °C [A] Power losss @ 25 °C/DC [W]
1 FN 2211-250-99-C30-R55 FN 2211 with Cy caps 3,0 250 15
2 FN 2211-400-99-C30-R55 FN 2211 with Cy caps 4,0 400 24
3 FN 2211-600-99-C30-R55 FN 2211 with Cy caps 4,6 600 25
4 FN 2211-1000-99-C30-R55 FN 2211 with Cy caps 6,8 1000 55
5 FN 2211-1500-99-C30-R55 FN 2211 with Cy caps 11,5 1500 84
6 FN 2211-2300-99-C30-R55 FN 2211 with Cy caps 17,5 2300 116
7 FN 2210-250-99-R5 FN 2210 without Cy caps 2,4 250 15
8 FN 2210-400-99-R5 FN 2210 without Cy caps 3,1 400 24
9 FN 2210-600-99-R5 FN 2210 without Cy caps 3,8 600 25
10 FN 2210-1000-99-R5 FN 2210 without Cy caps 6,2 1000 55
11 FN 2210-1500-99-R5 FN 2210 without Cy caps 11,3 1500 84
12 FN 2210-2300-99-R5 FN 2210 without Cy caps 17,5 2300 116
Filter
Description
Weight [kg]
Rated current @ 50 °C [A]
Power losss @ 25 °C/DC [W]
Contact the supplier
SCHAFFNER Solutions which ensure the efficient and reliable operation of electronic systems
SCHAFFNER EMV AG
SCHAFFNER EMV AG
Users Who Downloaded This Product Also Downloaded
Page