FN 5060 - dv/dt Filters

Manufacturer Schaffner
Description dv/dt filters FN 5060
Filter FN 5060-12-84
Omniclass number 23.35.39.00
Product selection
Selector Filter Description Rated current @ 40°C/ 50 Hz [A] *Typical motor drive rating [kW] Nominal inductance [mH] Nominal capacitance [nF] **Typical power loss [W] v Input/ Output connections Weight [kg]
1 FN 5060-12-84 dv/dt filters FN 5060 12 5,5 0,095 4,7 53 0,4 -84 1,0
2 FN 5060-24-84 dv/dt filters FN 5060 24 11 0,098 4,7 55 0,7 -84 1,6
3 FN 5060-30-99 dv/dt filters FN 5060 30 15 0,254 33 143 2,4 -99 6,3
4 FN 5060-45-99 dv/dt filters FN 5060 45 22 0,17 33 182 2,4 -99 6,3
5 FN 5060-60-99 dv/dt filters FN 5060 60 30 0,127 33 189 2,4 -99 7,4
6 FN 5060-70-99 dv/dt filters FN 5060 70 37 0,109 33 214 2,4 -99 8,6
7 FN 5060-90-99 dv/dt filters FN 5060 90 45 0,085 33 254 2,4 -99 10,4
8 FN 5060-110-99 dv/dt filters FN 5060 110 55 0,069 33 316 2,4 -99 11,5
9 FN 5060-150-99 dv/dt filters FN 5060 150 75 0,051 68 449 2,4 -99 14,6
10 FN 5060-180-99 dv/dt filters FN 5060 180 90 0,042 68 464 2,4 -99 18,0
11 FN 5060-250-99 dv/dt filters FN 5060 250 132 0,031 68 508 2,4 -99 22,1
12 FN 5060-320-99 dv/dt filters FN 5060 320 160 0,024 68 604 2,4 -99 29,6
13 FN 5060-400-99 dv/dt filters FN 5060 400 200 0,019 68 637 2,4 -99 32,2
14 FN 5060-500-99 dv/dt filters FN 5060 500 250 0,015 68 471 2,4 -99 54,5
15 FN 5060-600-99 dv/dt filters FN 5060 600 315 0,013 100 437 2,5 -99 63,5
16 FN 5060-700-99 dv/dt filters FN 5060 700 400 0,011 100 486 2,4 -99 74,0
17 FN 5060-900-99 dv/dt filters FN 5060 900 500 0,008 100 597 2,3 -99 86,5
18 FN 5060-1100-99 dv/dt filters FN 5060 1100 630 0,007 100 695 2,4 -99 114,0
Filter
Description
Rated current @ 40°C/ 50 Hz [A]
*Typical motor drive rating [kW]
Nominal inductance [mH]
Nominal capacitance [nF]
**Typical power loss [W]
v
Input/ Output connections
Weight [kg]
Contact the supplier
SCHAFFNER Solutions which ensure the efficient and reliable operation of electronic systems
SCHAFFNER EMV AG
SCHAFFNER EMV AG
Users Who Downloaded This Product Also Downloaded
Page