Roller monorail guidance systems RUE25-D-FE, standard carriage, for grease lubrication; corrosion-resistant design possible

Manufacturer Schaeffler Technologies AG & Co. KG
Description Rollenumlaufeinheit
Part number RUE25-D-FE-W1-V0-G2/300-30/30
Selection RWU25-D-FE-V0-G2
Manufacturer Schaeffler Technologies AG & Co. KG
Product selection
RUE25-D-FE
[ 150 .. >300< .. 10000 ]
30
30
Please note: The distance between the final hole distances aL/aR is less than the maximum value! Delivery is still possible.
RWU25-D-FE
[ 45.5 .. >148.9< .. 252.3 ]
RUE25-D-FE
RUE25-D-FE-W1-V0-G2/300-30/30
RWU25-D-FE-V0-G2
Contact the supplier
Schaeffler Technologies AG & Co. KG The Schaeffler Group (with the brands INA and FAG) develops and manufactures high-precision products for everything that moves
Schaeffler Technologies AG & Co. KG