Selector | Product | Description |
---|---|---|
1 | CSCC040 | Radial ball bearing |
2 | CSCC042 | Radial ball bearing |
3 | CSCC045 | Radial ball bearing |
4 | CSCC047 | Radial ball bearing |
5 | CSCC050 | Radial ball bearing |
6 | CSCC055 | Radial ball bearing |
7 | CSCC060 | Radial ball bearing |
8 | CSCC065 | Radial ball bearing |
9 | CSCC070 | Radial ball bearing |
10 | CSCC075 | Radial ball bearing |
11 | CSCC080 | Radial ball bearing |
12 | CSCC100 | Radial ball bearing |
13 | CSCC110 | Radial ball bearing |
14 | CSCC120 | Radial ball bearing |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs