Manufacturer Schaeffler Technologies AG & Co. KG
Description Electronic measuring system set consisting of evaluation device SRMB01, Sensor SRMH01-WH, Sensor SRMH01-YE and 2 packs of shims
Part number SRM01
Selection SRM01
Product selection
Selector Product Description
1 SRM01 Electronic measuring system set consisting of evaluation device SRMB01, Sensor SRMH01-WH, Sensor SRMH01-YE and 2 packs of shims
2 SRMB01 Electronic evaluation device
3 SRMH01-WH Measuring head with sensors for scaning the incremental track, silver anodized
4 SRMH01-YE Measuring head with sensors for scaning the incremental track and the reference marks, yellow anodized
5 SRMC1-A Cable with 1m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., 90° ellbow plug at the measuring head side (take note of the cable exit direction)
6 SRMC2-A Cable with 2m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., 90° ellbow plug at the measuring head side (take note of the cable exit direction)
7 SRMC3-A Cable with 3m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., 90° ellbow plug at the measuring head side (take note of the cable exit direction)
8 SRMC1-S Cable with 1m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., straight plugs on both ends
9 SRMC2-S Cable with 2m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., straight plugs on both ends
10 SRMC3-S Cable with 3m length for connecting the electronic evaluation device SRMB01 with one measuring head SRMH..., straight plugs on both ends
Product
Description
Contact the supplier
Schaeffler Technologies AG & Co. KG The Schaeffler Group (with the brands INA and FAG) develops and manufactures high-precision products for everything that moves
Schaeffler Technologies AG & Co. KG