EX-Proof Encoders - 2REX-A

Manufacturer Scancon Denmark
Description Encoder type 2REX-A, shaft 10 mm x 20 mm with spped 6000 rpm max., resolution 1 ppr, frequency response 300 kHz, 2REX-A-1-Al-N-10-20-64-01-SS-A-00
Part number 2REX-A-1-Al-N-10-20-64-01-SS-A-00
Operating temperature range -40 to +70 °C
Accuracy +/- 0.8 arc-min.
Supply Voltage 4.5 - 30 V
Frequency 300 kHz
Output Current 30 mA
CAD models
Please make sure this software has been installed.

Product selection

Pulses per Revolution
Material
Aluminum
Output
Shaft diameter and length (mm)
IP Rating
Cable length
Cable takeout
Flange
Accessory
No accessory

Documentation

Contact the supplier

Scancon Denmark

Scancon Denmark

SCANCON Encoders A/S is a privately-held manufacturer of incremental and absolute encoders located in Hillerød, Denmark. The company was founded in 1973 as an engineering design firm. However, it quickly expanded it’s expertise in designing EX-Proof encoders to include offering a full range of encoders. Over the years, the company has continued to design and manufacture innovative encoder and encoder-related products. The company has now expanded it’s sales throughout Europe, China, parts of Asia, South Africa and also penetrated the North & South American market.

Google Map