Tension/compression force sensor K2145

Manufacturer SCAIME
Description Tension/compression force sensor K2145-0_5-10kN
Part Number K2145-0_5-10kN
Product selection
Selector Part Number Description Rated Capacity
1 K2145-0_5-10kN Tension/compression force sensor K2145-0_5-10kN 0,5 … 10kN
2 K2145-20kN Tension/compression force sensor K2145-50kN 20kN
3 K2145-50kN Tension/compression force sensor K2145-20kN 50kN
4 K2145-100kN Tension/compression force sensor K2145-100kN 100kN
5 K2145-200kN Tension/compression force sensor K2145-200kN 200kN
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME