Rotating torquemeter DR2643

Manufacturer SCAIME
Description Rotating torquemeter DR2643-1-5Nm
Part Number DR2643-1-5Nm
Product selection
Selector Part Number Description Rated Capacity
1 DR2643-1-5Nm Rotating torquemeter DR2643-1-5Nm 1 … 5Nm
2 DR2643-10Nm Rotating torquemeter DR2643-10Nm 10Nm
3 DR2643-20-100Nm Rotating torquemeter DR2643-20-100Nm 20 … 100Nm
4 DR2643-200-500Nm Rotating torquemeter DR2643-200-500Nm 200-500Nm
5 DR2643-1000Nm Rotating torquemeter DR2643-1000Nm 1000Nm
6 DR2643-2000-5000Nm Rotating torquemeter DR2643-2000-5000Nm 2000-5000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME